infrastructure for a connected world

An image of Cable Tie Mount, Adh., 1"x1" (25.4mm x 25.4mm), BL, 500 Pcs.
ABM100-A-D20


The 4-way adhesive backed cable tie mount in black is applied with rubber adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.
Compatible Cable Tie M, I, S
Mount Method Rubber Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 1
Overall Width (mm) 25.4
Static Load Capacity (lb) 0.5
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Environment Indoor
Color Black
Temperature Range -20°F - 120°F (-29°C - 49°C)
CE Compliant Yes
UL Recognized (File #E136577) Yes
Max. Static Load (g) 227.0
Screw Size #6 (M3)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 500
Product Type Cable Tie Mounts - Adhesive Backed