infrastructure for a connected world

An image of Cable Tie Mount, Hi Temp. Adh., 1"x1" (25.4mm x 25.4mm), WRBL
ABM100-AT-C0


The 4-way adhesive backed cable tie mount in black is mounted with acrylic adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for outdoor, high-temperature environments and comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method Acrylic Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 1
Overall Width (mm) 25.4
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Static Load Capacity (lb) 0.5
Maximum Operating Temperature (°C) 82
Maximum Operating Temperature (°F) 180
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Environment Outdoor/High Temp
Color Black
Temperature Range -20°F - 180°F (-29°C - 49°C)
CE Compliant Yes
UL Recognized (File #E136577) Yes
Max. Static Load (g) 227.0
Screw Size #6 (M3)
Length (In.) 1.00
Length (mm) 25.4
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed