infrastructure for a connected world

An image of Stackable Telco Cable Spacer, Weather Resistant Black
SACS50-T100


The stackable aerial cable spacer in black snap into one another to increase spacer heights by 1/2" increments and is 2.08" (52.8 mm) long. It is made of weather-resistant polypropylene for outdoor environments. It comes in packages of 200.
Material Weather Resistant Polypropylene
Overall Length (In.) 2.08
Overall Length (mm) 52.8
Overall Width (In.) 1.16
Overall Width (mm) 29.5
Overall Height (In.) 0.71
Overall Height (mm) 18
Environment Outdoor
Color Black
Compatible Cable Tie LH, H, EH
Flammability Rating HB
Max. Continuous Use Temperature -76°F (-60°C) - 239°F (115°C)
Mount Method Cable Ties
Style Stackable Aerial Cable Spacer
Type Connector Ring/Spacer
RoHS Compliancy Status Compliant
Min. Order Qty. 200