infrastructure for a connected world

An image of Adhesive Mount - Acrylic Adh Tape .75" x .75" (19.1mm x 19.1mm) WRBL (SG series)
SGABM20-AT-C0


The adhesive mount in black is mounted with acrylic adhesive tape and measures 0.75" x 0.75" (19.1 mm x 19.1 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI
Mount Method Acrylic Adhesive Tape
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Environment Outdoor/High Temp
Color Black
CE Compliant Yes
Used with Cable Tie SGM, SGI
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed