infrastructure for a connected world

An image of Super Grip Adhesive Mount, VHB Adh., .75" x .75" (19.1mm x 19.1mm), HSWRBL
SGABM20-AV-C300


The super grip adhesive backed cable tie mount in black is mounted with very high-bond adhesive and measures 0.75" x 0.75" (19.1 mm x 19.1 mm). It is made of heat-stabilized weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI
Mount Method Adhesive
Material Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 50.8
Overall Width (In.) 0.75
Overall Width (mm) 25.4
Environment Outdoor
Color Black
Resistance Properties Heat-Resistant
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed