infrastructure for a connected world

An image of Adhesive Mount With Rubber Adhes, 1" x 1" (25.4mm x 25.4mm), NAT (SG series)
SGABM25-A-C


The adhesive mount in white is mounted with rubber adhesive tape and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI, SGS
Mount Method Rubber Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1
Overall Length (mm) 50.8
Overall Width (In.) 1
Overall Width (mm) 25.4
Environment Indoor
Color White
CE Compliant Yes
Used with Cable Tie SGM, SGI, SGS
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed