infrastructure for a connected world

An image of ST Cradles for OptiCam Termination Tool
FSTC


Tool cradles for ST OptiCam® Connectors (two per package).
Polish Type NA
Fiber Type NA
Connection Type ST
Sub Brand OptiCam®
Application OptiCam Termination Tool
Body Style NA
Color Black
Boot Color NA
Backbone Color NA
Fiber Diameter (µm) null
Number of Fibers null
Outer Diameter (In.) null
Outer Diameter (mm) null
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Maximum Installation Temperature (°F) 108
Minimum Operating Temperature (°C) null
Maximum Installation Temperature (°C) 42
Minimum Operating Temperature (°F) 32
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) null
Minimum Connector Return Loss (dB) null
Standards Met RoHS compliant. TIA/EIA-604 FOCIS-2 compliant exceeds TIA/EIA-568-B.3 requirements
Product Type Fiber Optic Termination Accessories, Non-Consumable
Description OptiCam(TM)Tool Cradles
Part Features Retrofit/initial install in both behind-the-wall (BTW) permanent side of panelized
RoHS Compliancy Status Compliant
Min. Order Qty. 10