infrastructure for a connected world

An image of Alcohol Bottle
FALC


Alcohol bottle (empty).
Product Type Fiber Optic Termination Accessories, Non-Consumable
Material Plastic
Overall Width (In.) 2.08
Overall Width (mm) 52.9
Sub Brand OptiCom
Overall Depth (In.) 2.05
Overall Depth (mm) 52.1
Overall Height (In.) 3.1
Overall Height (mm) 78.6
Application Fiber cable
Standards Met RoHS Directive is not applicable
Connection Type NA
Weight (g) 64.8
Contents N/A
Description NA
Kit Contents NA
Part Features Plastic bottle has a hands free pump
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1