FBFSPFiber buffer stripper.
|
Case Length (In.) | NA |
Case Length (mm) | NA |
Case Width (mm) | NA |
Case Height (mm) | NA |
Application | Fiber Cable |
Unit Weight | 51.8 |
Weight (g) | 51.8 |
Weight (lb) | 0.11 |
Contents | N/A |
Description | NA |
Kit Contents | NA |
Part Features | No adhesive or electricity required for termination |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498364489 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0078 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0783 |
Catalog Cut Sheets | FCAMKIT Product Page: FBCC1--WW-ENG | US English | 540 KB |
Catalog Cut Sheets | FIELDKIT Product Page: FBCC1--WW-ENG | US English | 950 KB |
Installation Documents | LC Fiber Optic Connectors: FS119A | US English | 1408 KB |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese | 2798 KB |
Part Drawings | FIBER KIT BUFFER STRIPPER | US English | 175 KB |