infrastructure for a connected world

An image of Heat Shrink Curing Tool  110VAC/60Hz
FHSCT


Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT and FCAMKITUPG).
UL Temperature Rating NA
Sub Brand Opticom
Product Type Non-Consumables
Unit Weight 620.0
Weight (g) 620.0
Weight (lb) 1.36
Amperage (A) 12.5
Contents N/A
Description NA
Kit Contents NA
Part Features NA
Voltage 120 VAC
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1