infrastructure for a connected world

An image of Heat Shrink Curing Tool  230VAC/50Hz
FHSCT-W


Heat shrink curing tool (230VAC, 50Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT-G and FCAMKITUPG-G).
Weight (g) 620.0
Weight (lb) 1.36
Amperage (A) 8.7
Contents N/A
Description NA
Kit Contents NA
Part Features NA
Voltage 230 VAC
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Opticom