infrastructure for a connected world

Product Type Fiber Optic Termination Accessories, Tools
Color Black
Overall Width (In.) 0.79
Overall Width (mm) 20.1
Overall Depth (In.) 1.52
Overall Depth (mm) 38.5
Overall Height (In.) 1.52
Overall Height (mm) 38.5
Application Cleaving Fiber
Standards Met RoHS Directive is not applicable
Connection Type NA
Sub Brand OptiCom
Unit Weight 1168
Weight (g) 1168
Weight (lb) 2.57
Part Features The cleaver’s ceramic blade is designed to last approximately one thousand (1000) cleaves
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1