infrastructure for a connected world

An image of Rack Mount Fiber Enclosure 2 RU
FCE2U


Holds up to eight QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Dimensions: 3.48"H x 17.60"W x 16.30"D (88.4mm x 447.0mm x 414.0mm)
Overall Depth (In.) 16.3
Overall Depth (mm) 414
Overall Height (In.) 1.73
Overall Height (mm) 88.4
Module Type NA
Color Black
Sub Brand QuickNet
Number of Rack Spaces 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1