infrastructure for a connected world

An image of Cable Tie Mount, Snap-In, Adh., GRY
SMS-A-C14


The snap-in cable tie mount in gray is applied with rubber adhesive tape. It is made of ABS for indoor environments. It comes in packages of 100.
Compatible Cable Tie S
Mount Method Rubber Adhesive Tape
Material ABS
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 1
Overall Width (mm) 25.4
Static Load Capacity (lb) 1
Environment Indoor
Color Gray
CE Compliant Yes
UL Recognized E136577
Max. Static Load (g) 454.0
Screw Size #6 (M3)
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed