infrastructure for a connected world

An image of Cable Tie Mount, Snap-In, #6 Screw (M3), WH
SMS-S6-D


The snap-in cable tie mount in ivory is applied with user-supplied adhesive or two #6 (M3) screws. It is made of ABS for indoor environments. It comes in packages of 500.
Compatible Cable Tie S
Mount Method Two #6 (M3) Screws or User Supplied Adhesive
Material ABS
Overall Length (In.) 2
Overall Length (mm) 13
Overall Width (In.) 1
Overall Width (mm) 8
Environment Indoor
Color White
CE Compliant Yes
UL Recognized E136577
Screw Size #6 (M3)
RoHS Compliancy Status Compliant
Min. Order Qty. 500
Product Type Cable Tie Mounts - Screw Applied