infrastructure for a connected world

An image of PON Splitter Tray; 1x32 splitter; single SC-APC input; 32 SC-APC outputs

Optical Splitter Tray, 1x32 split, single SC/APC input, 32 SC/APC outputs, 19" rack mount, PLC
No. of Rack Spaces 1
Color Black
Width (In.) 19.00
Width (mm) 483.0
Height (In.) 1.24
Height (mm) 31.5
Depth (In.) 9.00
Depth (mm) 229.0
Weight (g) 4762
Weight (lbs) 10.50
RoHS Compliancy Status Compliant
Min. Order Qty. 1