infrastructure for a connected world

An image of PON Splitter Tray; 2x16 splitter; dual SC-APC inputs; 16 SC-APC outputs
FCP9PP-2163GG


Optical Splitter Tray, 2x16 split, dual SC/APC inputs, 16 SC/APC outputs, 19" rack mount, PLC
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 9
Overall Depth (mm) 229
Overall Height (In.) 1.24
Overall Height (mm) 31.5
Number of Rack Spaces 1
Color Black
Weight (g) 4762
Weight (lb) 10.50
RoHS Compliancy Status Compliant
Min. Order Qty. 1