infrastructure for a connected world

An image of PON Splitter Tray; 1x8 splitter; single splice input; 8 SC-APC outputs
FCP9SP-1083GG


Optical Splitter Tray, 1x8 split, single splice input, 8 SC/APC outputs, 19" rack mount, PLC
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 9
Overall Depth (mm) 229
Overall Height (In.) 1.24
Overall Height (mm) 31.5
Number of Rack Spaces 1
Color Black
Unit Weight 4762
Weight (g) 4762
Weight (lb) 10.50
RoHS Compliancy Status Compliant
Min. Order Qty. 1