infrastructure for a connected world

An image of Cable Tie Mount, Adh., 1.12"x1.12" (28.5mm x 28.5mm), BL
ABMT-A-C20


The Tak-Ty hook and loop cable tie mount in black is mounted with a rubber adhesive. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 100.
Compatible Cable Tie HTL/HLS Tak-Ty Hook & Loop Cable Ties
Mount Method Pre-installed Rubber Adhesive
Material Nylon 6.6
Overall Length (In.) 1.12
Overall Length (mm) 28.5
Overall Width (In.) 1.12
Overall Width (mm) 28.4
Static Load Capacity (lb) 0.38
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Environment Indoor
Color Black
Temperature Range -20°F - 120°F (-29°C - 49°C)
Max. Static Load (g) 174.0
Screw Size #6 (M3)
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed