infrastructure for a connected world

An image of Cable Tie Mount, #6 Screw (M3), 1.12"x1.12" (28.5mm x 28.5mm), NAT
ABMT-S6-C


The screw applied mount for Tak-Ty hook and loop cable ties in natural uses #6 (M3) screw. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 100.
Compatible Cable Tie HTL/HLS Tak-Ty Hook & Loop Cable Ties
Mount Method #6 (M3) Screw
Material Nylon 6.6
Overall Length (In.) 1.12
Overall Length (mm) 28.5
Overall Width (In.) 1.1
Overall Width (mm) 28.6
Environment Indoor
Color Natural
Flammability Rating UL94V-2
Temperature Range -40°F - 185°F (-40°C - 85°C)
Screw Size #6 (M3)
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied