infrastructure for a connected world

An image of Cable Tie Mount, #6 Screw (M3), 1.12"x1.12" (28.5mm x 28.5mm), BL
ABMT-S6-C60


The screw applied mount for Tak-Ty hook and loop cable ties in black uses #6 (M3) screw. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 100.
Compatible Cable Tie HTL/HLS Tak-Ty Hook & Loop Cable Ties
Mount Method #6 (M3) Screw
Material Nylon 6.6
Overall Length (In.) 1.12
Overall Length (mm) 28.5
Overall Width (In.) 1.12
Overall Width (mm) 28.6
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Environment Indoor
Color Black
Flammability Rating UL94V-0
Temperature Range -40°F - 230°F (-40°C - 110°C)
Screw Size #6 (M3)
Length (In.) 1.12
Length (mm) 28.5
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied