infrastructure for a connected world

An image of Opticom Pre-loaded fiber drawer with 12 Duplex 50µm LC Adapters
FD1W12AQDLC


Pre-loaded Fibre drawer with 12 Duplex 50µm LC Adapters , Aqua,Zirconia Ceramic Split Sleeves
Application fibre optic terminations, connections and patching applications
Maximum Overall Height (mm) 43.9
Number of Rack Spaces 1
Overall Depth (mm) 308.2
Overall Width (mm) 444.5
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000