FD1W12EIDLCPre-loaded with 12 LC duplex adapters for 62.5/125µm (OM1) or 50/125µm (OM2) multimode fiber. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)
|
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Height (mm) | 43.9 |
Color | Black |
Sub Brand | Opticom |
Application | Fiber optic terminations, connections and patching applications |
Maximum Overall Height (mm) | 43.9 |
Number of Rack Spaces | 1 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498301011 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1034 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | Opticom Pre-Loaded Fiber Drawers: FS004A | US English | 706 KB |
Part Drawings | Opticom Pre-Loaded Fiber Drawer - FD1W12EIDLC | US English | 437 KB |
Part Drawings | Opticom Pre-Loaded Fiber Drawer - FD1W12EIDLC | US English | 1780 KB |
Part Drawings | Opticom Pre-Loaded Fiber Drawer - FD1W12EIDLC | US English | 138 KB |
Specification Sheets | Opticom Pre-Loaded Fibre Drawers: RKSP108--WW-ENG | US English | 182 KB |