infrastructure for a connected world

An image of Pre-Loaded Fiber Drawer 12 Duplex SC 1 RU
FD1W12EIDSC


Pre-loaded with 12 SC duplex adapters for 62.5/125µm (OM1) or 50/125µm (OM2) multimode fiber. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)
Overall Depth (In.) 12.13
Overall Depth (mm) 308.2
Overall Height (mm) 43.9
Color Black
Sub Brand Opticom
Application Fiber optic terminations, connections and patching applications
Maximum Overall Height (mm) 43.9
Number of Rack Spaces 1
Unit Weight 2948
Weight (g) 2948
RoHS Compliancy Status Compliant
Min. Order Qty. 1