infrastructure for a connected world

An image of Opticom Pre-loaded Fibre drawer with 24 Duplex 50µm LC Adapters
FD1W24AQDLC


Pre-loaded Fibre drawer with 24 Duplex 50µm LC Adapters , Aqua, Zirconia Ceramic Split Sleeve
Overall Width (mm) 444.5
Overall Depth (mm) 308.2
Overall Height (mm) 43.9
Application fibre optic terminations, connections and patching applications
Maximum Overall Height (mm) 43.9
Number of Rack Spaces 1
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1