infrastructure for a connected world

An image of 24 duplex E2000 adapters
FD1W24BUDE2KZ


Pre-loaded with 24 E-2000 duplex adapters for single-mode fibre. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)FD1W24BUDE2KZ is available in EMEA only
Overall Depth (In.) 12.13
Overall Depth (mm) 308.2
Overall Height (mm) 43.9
Color Black
Application Fiber optic terminations, connections and patching applications
Maximum Overall Height (mm) 43.9
Number of Rack Spaces 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1