infrastructure for a connected world

An image of Pre-loaded fibre drawer with 24 duplex SM OS1/OS2 (9µm) LC adapters (Zirconia Sleeve)
FD1W24BUDLCZ


Pre-loaded with 24 LC duplex blue adapters (zirconia sleeve) for OS1/OS2 (9µm) singlemode fiber. Dimensions: 1.73"H x 17.5"W x 12.0"D(43.9mm x 444.5mm x 308.2mm)
Overall Depth (In.) 12.13
Overall Depth (mm) 308.2
Overall Height (mm) 43.9
Color Black
Sub Brand Opticom
Application Fiber optic terminations, connections and patching applications
Maximum Overall Height (mm) 43.9
Number of Rack Spaces 1
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1