infrastructure for a connected world

An image of Pre-loaded fibre drawer with 24 duplex SM OS1/OS2 (9µm) SC adapters (Zirconia Sleeve)
FD1W24BUDSCZ


Pre-loaded with 24 SC duplex blue adapters (zirconia sleeve) for OS1/OS2 (9µ m) singlemode fiber. Dimensions: 1.73"H x 17.5"W x 12.0"D(43.9mm x 444.5mm x 308.2mm)
Overall Depth (In.) 12.13
Overall Depth (mm) 308.2
Overall Height (mm) 43.9
Color Black
Application Fiber optic terminations, connections and patching applications
Maximum Overall Height (mm) 43.9
Number of Rack Spaces 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1