infrastructure for a connected world

An image of Net-Contain HAC Adjustable Vertical Wall (26"-38") for 600mm Width Cabinet, White
C2HAC06I2638W1


Net-Contain™ Hot Aisle Containment Adjustable Vertical Wall (26" - 38") for 600mm width cabinets. Color: White
Material Steel/Polycarbonate
Overall Width (In.) 23.5
Overall Width (mm) 600
Overall Height (In.) 38
Overall Height (mm) 965
Color White
RoHS Compliancy Status Compliant
Min. Order Qty. 1