infrastructure for a connected world

An image of Net-Contain Adjustable Vertical Wall (38"-66") for 600mm Width Cabinet, Black
C2HAC06I3866B1


Net-Contain™ Adjustable Vertical Wall (38" - 66") for 600mm width cabinets. Color: Black
Material Steel/Polycarbonate
Overall Length (In.) NA
Overall Length (ft.) NA
Overall Length (m) NA
Overall Length (mm) NA
Overall Width (In.) 23.5
Overall Width (mm) 600
Overall Height (In.) 66
Overall Height (mm) 1676
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1