infrastructure for a connected world

An image of Net-Contain Adjustable Vertical Wall (16"-26") for 700mm Width Cabinet, Black
C2HAC07I1626B1


Net-Contain™ Adjustable Vertical Wall (16" - 26") for 700mm width cabinets. Color: Black
Material Steel/Polycarbonate
Overall Length (In.) NA
Overall Length (ft.) NA
Overall Length (m) NA
Overall Length (mm) NA
Overall Width (In.) 27.5
Overall Width (mm) 700
Overall Height (In.) 26
Overall Height (mm) 660
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1