infrastructure for a connected world

An image of Net-Contain HAC Adjustable Vertical Wall (16"-26") for 700mm Width Cabinet, White
C2HAC07I1626W1


Net-Contain™ Hot Aisle Containment Adjustable Vertical Wall (16" - 26") for 700mm width cabinets. Color: White
Material Steel/Polycarbonate
Overall Width (In.) 27.5
Overall Width (mm) 700
Overall Height (In.) 26
Overall Height (mm) 660
Color White
RoHS Compliancy Status Compliant
Min. Order Qty. 1