infrastructure for a connected world

An image of Cable Tie Mount, Push Button, NAT
PBMS-H25-C


The push button cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.
Product Type Cable Tie Mounts - Through Panel Hole
Mounting Method Push Barb
Environment Indoor
Flammability Rating UL94V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized (File #E136577) Yes
Max. Panel Thickness (In.) 0.13
Max. Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
Height (In.) 0.33
Length (In.) 0.42
Width (In.) 0.16
Color Natural
Height (mm) 8.4
Length (mm) 10.7
Width (mm) 4.1
UL Recognized E136577
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100