infrastructure for a connected world

An image of Cable Tie Mount, Push Button, GRY
PBMS-H25-C14


The push button cable tie mount requires a 0.25" (6.4 mm) hole and is gray. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method Push Barb
Material Nylon 6.6
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.16
Overall Width (mm) 4.1
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Environment Indoor
Color Gray
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized (File #E136577) Yes
Maximum Panel Thickness (In.) 0.13
Maximum Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
Length (In.) 0.42
Length (mm) 10.7
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Through Panel Hole