infrastructure for a connected world

An image of Cable Tie Mount, Push Button, HS BL
PBMS-H25-M30


The push button cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method Push Barb
Material Heat Stabilized Nylon 6.6
Overall Length (In.) 0.42
Overall Length (mm) 26.9
Overall Width (In.) 0.16
Overall Width (mm) 18.3
Environment Indoor
Color Black
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized (File #E136577) Yes
Maximum Panel Thickness (In.) 0.13
Maximum Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Through Panel Hole