infrastructure for a connected world

An image of Cable Tie Mount, Push Button, Heat Stabilized Black
PBMSL-H25-M30


The push button cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method Push Barb
Material Heat Stabilized Nylon 6.6
Overall Length (In.) 0.42
Overall Length (mm) 10.7
Overall Width (In.) 0.16
Environment Indoor
Color Black
Panel Hole Diameter (In.) 0.250
Flammability Rating UL94V-2
Maximum Panel Thickness (In.) 0.29
Maximum Panel Thickness (mm) 7.2
Panel Hole Diameter (mm) 6.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Through Panel Hole