infrastructure for a connected world

An image of Fir Tree Push Mount, .18"-.19" (4.6mm - 4.9mm) Panel Hole Dia Range, HS BL

The fir tree push mount is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Product Type Cable Tie Mounts - Through Panel Hole
Mounting Method Fir Tree Hole Mount
Temperature Range -76°F - 239°F (-60°C - 115°C)
Material Heat Stabilized Nylon 6.6
Panel Hole Diameter Range (In.) 0.18 - 0.19
Panel Hole Diameter Range (mm) 4.6 - 4.9
Panel Thickness Range (In.) 0.03 - 0.12
Panel Thickness Range (mm) 0.7 - 3.0
Overall Height (In.) 0.54
Overall Height (mm) 13.8
Height (mm) 13.8
Used With Cable Ties M, I, S
Color Black
Environment Indoor
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000