infrastructure for a connected world

An image of Fir Tree Push Mount Assembly, .25"–.28" (6.3mm – 7.1mm) Panel Hole Dia Range, HSBL, 100/pkg
PUM-071-2S-C30


The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100 and has a maximum bundle diameter of 1.88" (47.8 mm).
Product Type Cable Tie Mounts - Through Panel Hole
Mounting Method Fir Tree Hole Mount
Temperature Range -76°F - 239°F (-60°C - 115°C)
Material Heat Stabilized Nylon 6.6
Panel Hole Diameter Range (In.) 0.25 - 0.28
Panel Hole Diameter Range (mm) 6.3 - 7.1
Panel Thickness Range (In.) 0.03 - 0.28
Panel Thickness Range (mm) 0.8 - 7.0
Max. Bundle Diameter (In.) 1.88
Max. Bundle Diameter (mm) 48.0
Overall Height (In.) 0.67
Overall Height (mm) 16.9
Height (mm) 16.9
Length (mm) 188.0
Color Black
Environment Indoor
Panel to Top of Mount (In.) 0.26
RoHS Compliancy Status Compliant
Min. Order Qty. 100