infrastructure for a connected world

An image of Fir Tree Push Mount Assembly, .25"–.28" (6.3mm – 7.1mm) Panel Hole Dia Range, HSBL
PUM-071-4S-D30


The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500 and has a maximum bundle diameter of 4.0" (101.6 mm).
Mount Method Fir Tree Hole Mount
Material Heat Stabilized Nylon 6.6
Overall Height (In.) 0.67
Overall Height (mm) 16.9
Environment Indoor
Color Black
Temperature Range -76°F - 239°F (-60°C - 115°C)
Panel Hole Diameter Range (In.) 0.25 - 0.28
Panel Hole Diameter Range (mm) 6.3 - 7.1
Panel Thickness Range (In.) 0.03 - 0.28
Panel Thickness Range (mm) 0.8 - 7.0
Maximum Bundle Diameter (In.) 4.00
Maximum Bundle Diameter (mm) 102.0
Head Diameter (In.) 0.67
Panel to Top of Mount (In.) 0.26
RoHS Compliancy Status Compliant
Min. Order Qty. 500
Product Type Cable Tie Mounts - Through Panel Hole