infrastructure for a connected world

An image of Faceplate, 4 Port, 86x86 Sloped, Arctic White
CFP86S4AWY


Mini Com 86mm x 86mm sloped faceplate, accepts four Mini-Com modules, includes screw covers. Arctic White
Sub Brand PanNet
Product Type Faceplate
Number of Ports 4
Module Type Mini-Com®
Material ABS
Color Arctic White
Identification Type Adhesive Label
Outlet Orientation Sloped
Overall Width (In.) 3.39
Overall Width (mm) 86.1
Overall Depth (In.) 1.08
Overall Depth (mm) 27.43
Overall Height (In.) 3.39
Overall Height (mm) 86.1
Gang Opening Type Single Gang
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1