infrastructure for a connected world

An image of Faceplate, 86X86 Shuttered 2-Postition, Arctic White
CFPL86F2SAW


Mini Com 86mm x 86mm flat shuttered faceplate, accepts two Mini-Com® Modules. Includes two M4.0-0.7x25mm panhead mounting screws. Arctic White
Sub Brand PanNet
Product Type Faceplate
Number of Ports 2
Module Type Mini-Com®
Material ABS
Color Arctic White
Identification Type Label Pocket
Outlet Orientation Shuttered
Overall Width (In.) 3.38
Overall Width (mm) 85.85
Overall Depth (In.) 0.94
Overall Depth (mm) 23.87
Overall Height (In.) 3.38
Overall Height (mm) 85.85
Gang Opening Type Single Gang
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1