infrastructure for a connected world

An image of Faceplate, 3 Port, Switzerland, Arctic White
CFPCH3AW


Mini Com 37.5mm x 63mm faceplate, accepts three Mini-Com modules. Arctic White
Sub Brand PanNet
Product Type Faceplate
Number of Ports 3
Region Switzerland
Module Type Mini-Com®
Material ABS
Color Arctic White
Identification Type Adhesive Label
Outlet Orientation Flat
Overall Width (In.) 2.46
Overall Width (mm) 62.48
Overall Depth (In.) 0.65
Overall Depth (mm) 16.51
Overall Height (In.) 1.47
Overall Height (mm) 37.33
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1