infrastructure for a connected world

An image of Faceplate, 6 Port, Ackerman, Sloped Shuttered, Black
CFPGAS6SBL


Mini-Com sloped shuttered faceplate, mounts to Ackermann GB2 Sub Box, accepts six Mini Com modules, includes label and label covers. Black.
Sub Brand PanNet
Product Type Faceplate
Style Sloped
Number of Ports 6
Module Type Mini-Com
Material ABS
Color Black
Identification Type Label Pocket
Overall Width (In.) 1.18
Overall Width (mm) 30.1
Overall Depth (In.) 1.18
Overall Depth (mm) 30.1
Overall Height (In.) 6.5
Overall Height (mm) 165
Gang Opening Type NA
Standards Met NA
Compatibility Ackermann
Overall Length (In.) 2.99
Overall Length (mm) 76.0
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1