infrastructure for a connected world

An image of Adapter, 50x50mm, 1/2 Size Flat Module Insert, Arctic White
CFPAGF2AWY


Mini Com 50mm x 50mm adapter with one 1/2-size flat insert, accepts two Mini-Com modules. Supplied with mounting screws and metal mounting plate. Arctic White.
Sub Brand PanNet
Product Type Adapter
Number of Ports 2
Region EMEA
Module Type Mini-Com®
Material ABS
Color Arctic White
Identification Type Label Pocket
Outlet Orientation Flat
Overall Width (In.) 1.97
Overall Width (mm) 50.03
Overall Depth (In.) 0.68
Overall Depth (mm) 17.27
Overall Height (In.) 1.97
Overall Height (mm) 50.03
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1