infrastructure for a connected world

An image of Laser Printable, Turn-Tell, Polymer, 0.50" W x 1.50" H, 0.50" POA, Clear/White
R050X150X1J


The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm). It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 0.50" wide and 1.50" long (12.7 x 38.1 mm). It supports 10-6 AWG wire/cable, Cat 5e/6/6a UTP, and Cat 5e FTP cable. It has 12 labels per row, 48 labels per sheet, and comes in packages of 2500. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.
Compatible Printer Laser/Inkjet
Material Polymer
Maximum Wire Outside Diameter (In.) 0.28
Minimum Wire Outside Diameter (In.) 0.22
Minimum Wire Outside Diameter (mm) 5.6
Color White
Print-On Area Height (In.) 0.5
Print-On Area Height (mm) 12.7
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Length (In.) 1.50
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500