infrastructure for a connected world

An image of Cable Tie Mount, Low Profile, #2 Screw
LPMM-S2-M


The low profile cable tie mount in natural color is applied with a #2 (M2) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cable ties. It is designed for indoor environments and comes in packages of 1000.
Compatible Cable Tie M
Mount Method #2 (M2) Countersunk Screw
Material Nylon 6.6
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.32
Overall Width (mm) 8.1
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Environment Indoor
Color Natural
UL Recognized E136577
Length (In.) 0.40
Length (mm) 10.2
CE Compliant Yes
Flammability Rating UL94V-2
Hole Diameter (In.) 0.10
Hole Diameter (mm) 2.4
Screw Size #2 (M2)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Screw Applied