infrastructure for a connected world

An image of Cable Tie Mount, Low Profile, #8 Screw (M4)
LPMS-S8-C


The low profile cable tie mount in natural color is applied with a #8 (M4) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Compatible Cable Tie M, I, S
Cable Tie Mount Type Low Profile Mount
Mount Method Screw
Material Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Environment Indoor
Color Natural
UL Recognized E136577
CE Compliant Yes
Flammability Rating UL94V-2
Hole Diameter (In.) 0.18
Hole Diameter (mm) 4.6
Screw Size #8 (M4)
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied