infrastructure for a connected world

An image of Cable Tie Mount, Low Profile, #8 Screw (M4), BL
LPMS-S8-M20


The low profile cable tie mount in black is applied with an #8 (M4) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 1000.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.12
Length (In.) 0.50
Width (In.) 0.75
Height (mm) 3.0
Length (mm) 19.1
Width (mm) 12.7
CE Compliant Yes
Environment Indoor
Flammability Rating UL94V-2
Hole Diameter (In.) 0.18
Hole Diameter (mm) 4.6
Mounting Method #8 (M4) Countersunk Screw
Screw Size #8 (M4)
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000