infrastructure for a connected world

An image of Cable Tie Mount, Lightening Hole #10 Screw (M5)
LHMS-S10-C


The lightening hole cable tie mount with a 0.2" (5.1 mm) diameter hole is mounted using a #10 (M5) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method #10 (M5) Screw
Material Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.7
Overall Width (mm) 17.8
Environment Indoor
Color Natural
UL Recognized (File #E136577) Yes
CE Compliant Yes
Flammability Rating UL94V-2
Hole Diameter (In.) 0.20
Hole Diameter (mm) 4.9
Screw Size #10 (M5)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied