infrastructure for a connected world

An image of Cable Tie Mount, Lightening Hole #10 Screw (M5)

The lightening hole cable tie mount with a 0.2" (4.9 mm) diameter hole is mounted using a #10 (M5) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Natural
UL Recognized E136577
Length (In.) 0.75
Width (In.) 0.70
Length (mm) 19.1
Width (mm) 17.8
CE Compliant Yes
Environment Indoor
Flammability Rating UL94V-2
Hole Diameter (In.) 0.20
Hole Diameter (mm) 4.9
Mounting Method #10 (M5) Screw
Screw Size #10 (M5)
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 500